IESNA:LM-63-2002
[TEST]P1505637
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-123)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-B-06-WHGL-PS (5000K_L24_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, CONIC WHITE SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 24,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]25560
TILT=NONE
1 -1 1 37 1 1 1 -1.466667 -1.466667 0
1 1 156.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
13257.6 13245.4 13253.2 13227.2 13162.9 13090.8 12991.8 12857.2 12695.7 12528.9
12349.1 12139.8 11896.7 11338.2 10557.4 9605.6 8514.7 7302.3 6017.8 4794.1
3629.4 2578.6 1694.4 1275 1139.5 1045.7 989.2 944.1 895.4 829.4
745.2 641.8 517.6 383.9 248.4 120.7 0
